Danfoss logo
LLZ-product-category

LLZ

LLZ compressors boast low energy use and high sustainability. Danfoss delivers durable, efficient solutions for commercial refrigeration.

Features and benefits

  • Engineered for high efficiency and reliability in demanding refrigeration applications with a unique scroll design.
  • Flexible manufacturing process ensures consistent quality and performance across all units.
  • Available in 5 sizes, designed specifically for low temperature commercial refrigeration.
  • Offers cooling capacities from 5 to 12 kW (4 to 10 HP).
  • Suitable for common voltages and frequencies, ensuring versatile application.
  • Optimized for a wide range of refrigerants, including R404A, R507, R452A, R448A, R449A, R454C, and R455A.
  • Built with durable materials for long-lasting performance.
  • Engineered to operate with minimal noise, enhancing the working environment.
  • Equipped with built-in mechanisms to safeguard against overload and overheating.
  • Delivers superior energy efficiency, reducing operational costs.