Compressors for air conditioning
Scroll compressors
Danfoss scroll compressors H and S series have been used for more than 10 years in R410A HVAC units. With a very wide application envelope they suit varied applications such as rooftops, chillers or process cooling, reducing the number of items held in reference and inventory. The Danfoss Scrolls with IDVs come with an even wider operating envelope for higher flexibility in system designs for a wide range of applications.
Inverter compressors
Danfoss inverter scroll compressor VZH is the third generation of scroll compressors offering variable speed technology for commercial applications in air conditioning. It allows OEMs to stand out in the commercial HVAC and process cooling marketplaces from 4 to 52 TR (15 – 184 kW) and to exceed the upgraded energy level requirements.
Hermetic reciprocating compressors
Semi-Hermetic Reciprocating BOCK compressors
Open Type Reciprocating BOCK compressors