Inverter compressors
Danfoss inverter scroll compressor VZH is the third generation of scroll compressors offering variable speed technology for commercial applications in air conditioning. It allows OEMs to stand out in the commercial HVAC and process cooling marketplaces from 4 to 52 TR (15 – 184 kW) and to exceed the upgraded energy level requirements.
Products shown: 6
VRJ
Danfoss VRJ for residential applications developed by Danfoss is a complete package consisting of a dedicated variable speed compressor, variable speed drive, application controller, electronic expansion valve (EEV), EEV controller and sensors. Three nominal system sizes are available (3, 4 and 5 TR), based on three compressor models.
VSH
The Danfoss VSH compressor is a robust and efficient scroll compressor designed for commercial air conditioning applications. It features advanced surface coatings, an organ pipe design for oil management, integrated non-return and discharge temperature protection valves, and enhanced gas flow paths to ensure reliability and performance. Compliant with low GWP and European SEER standards, the VSH compressor offers significant environmental benefits and energy efficiency, making it an ideal choice for modern HVAC systems.
VZH
Danfoss 3rd-gen inverter scrolls deliver precise modulation, multi-refrigerant capability, and enhanced energy efficiency from 4 to 26 TR. Covering a capacity range of 4 to 26 TR (15 - 184 kW) with R410A, and up to 46 TR per circuit with hybrid manifolding, Danfoss 3rd-gen inverter scrolls boast PM motors and IDV technology. Their multi-refrigerant capability, expanded to include R452B/R454B in 2020, ensures a broad operating map. Continuous modulation surpasses energy efficiency standards, providing tight temperature and humidity control along with low in-rush current. These compressors stand as a technically advanced solution, delivering precision, adaptability, and efficiency across a wide spectrum of cooling and heating applications.