Hermetic reciprocating compressors
Products shown: 2
MT
Maneurop® compressors of the MT serie are of type hermetic with pistons. They are defined for applications at high and medium temperature evaporation. The MT series is designed for use with refrigerant A22.These compressors work with Danfoss mineral oil Maneurop type 160P. MT compressors have a large internal free volume which effectively protects them against liquid returns on suction and are totally gas cooled sucked
MTZ
Maneurop® compressors of MTZ serie are of type hermetic with pistons. They are defined for applications at high and medium temperature evaporation. The MTZ series is for its part intended for refrigerants HFC,R134a,R407C,R404A and R507. MTZ compressors work with Danfoss Polyolester oil Maneurop type 160PZ. MTZ compressors can be used in new facilities, but also replacing compressors MTE in existing systems. MTZ compressors have a large internal free volume which effectively protects them against liquid returns on suction and are totally gas cooled sucked