倾斜位置传感器
Danfoss program of inclinometer sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.
Product types shown: 3

DST X710
The Danfoss DST X710 entry level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.
Danfoss DST X710 series uses contactless MEMS technology for both single and dual axis with measurement ranges up to 360°.
All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility and comes with either analogue or CANopen output.
Danfoss DST X710 is designed to be double mounted with specific spacers in order to have a full redundant space-saving version.
DST X720
The Danfoss DST X720 mid level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.
Danfoss DST X720 series uses MEMS technology for single and dual axis with measurement ranges up to 360° in both single and redundant versions.
All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility, and comes with either analogue or CANopen output.
Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.
DST X730
The Danfoss DST X730 high level Inclination sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.
Danfoss DST X730 series uses MEMS technology for single and dual axis with measurement ranges up to 360° in both single and redundant versions, with extended resolution and linearity.
All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility and comes with either analogue or CANopen output.
Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications.