Danfoss logo
TVM-W-product-category

TVM-W

The TVM-W is a self-acting mixing valve, which provides mixed water at a constant temperature. It is used for instant supply of water at a required temperature in domestic hot water applications.

Features and benefits

  • The quick reaction of the thermostatic elements ensures accurate temperature control.
  • It is suitable for single outlets (e.g. baths, basins, showers and bidets) or small numbers of grouped outlets.
  • Its robust and non-complex construction provides superior reliability, improved safety, energy efficiency and user comfort. If the cold supply fails, a total and fast flow shut-off results in greater safety for the enduser. Simplified design and construction, with fewer components, ensures superior reliability, longevity and safety.
  • The TVM-W ensures a high level of protection from scalding, which is important especially in hospitals, schools or multi family houses (e.g. in case of legionella disinfections).
  • TVM-W “Low lead brass” valves meet the new regulations enforced by the European Drinking Water Directive.