自限温发热电缆
Product types shown: 7

EChotwatt
The EChotwatt is a self-limiting heating cable that is used for temperature maintenanceof hot water supply and other fluids that need to maintain a certain temperature.The self-limiting capability of the cable ensures that the output of the cableincrease or decrease according to ambient temperature. All self-limiting heatingcables must be over-temperature protected by a thermostat, as the output willdecrease, but never be zero , and be protected by a RCD with a maximum tripcurrent of 30 mA.EChotwatt ensures hot water in all taps and savings when circulation of the wholepipe system is unnecessary

ECiceguard
The ECiceguard is readymade self-limiting parallel heating cable that is used for ice and snow melting on roofs, in gutters and downpipes (UV-resistant). ECiceguard heating cables should not be in direct contact with bitumen. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. The heating cable is flexible and easy to install as it can be cut to length at site and installed directly on to the roof and gutter system. All self-limiting heating cables must be over-temperature protected by a thermostat, as the output will decrease, but never be zero, and be protected by a RCD with a maximum trip current of 30 mA.

ECpipeheat 10 V2
The ECpipeheat 10 V2 is a self-limiting heating cable that is mainly used for frost protection of pipes. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. The heating cables can be installed outside water pipes

PX-F 电缆
The Danfoss PX-F self-regulating heating cables provide the solution to basic freeze protection applications. The self -regulating Danfoss PX-F series ensure maximum energy efciency by producing heat only when and where it is needed as it adjusts the power output to the varying conditions along the length of the pipe.

SLPG
The Danfoss SLPG/SLIG (PX-F) self-limiting (self-regulating) heating cables with CSA certification provide the solution to basic freeze protection applications. The self-limiting capability of the cable ensures that the output of the cable increase or decrease according to ambient temperature. The cable will maintain its functionality even when shortened. All self-limiting heating cables must be over-temperature protected by a thermostat, as the output will decrease, but never be zero , and be protected by a RCD with a maximum trip current of 30 mA. The outer sheath is highly resistant to harsh environmental conditions and corrosion and it also serves as a protection against mechanical influences.