水喷嘴
Danfoss water nozzles are designed to deliver exceptionally fine, consistent spray that supports high performance across a wide range of industries. Built on advanced pressure swirl technology, they create uniform, high quality spray patterns that help systems achieve effective cooling, humidification, dust control, and fluid distribution without unwanted wetting or overspray. With precise droplet formation and stable performance across multiple pressure ranges, these nozzles ensure reliable, repeatable results even in demanding environments. Their robust construction, using Ti Ni housing and AISI 303 components, provides long lasting durability and no maintenance requirements, making them a trusted choice for professionals who depend on consistent spraying performance. Available in multiple spray angles and product variants, such as Classic HX and Slimline, the Danfoss portfolio supports applications from agriculture and adiabatic cooling to humidification and disinfection. 'No matter the setup, Danfoss water nozzles deliver dependable, efficient spray, with smallest droplet sizes, where accuracy matters most.
Product types shown: 3

Anti-drip spray Nozzles HX-AD
Many nozzles are satisfactory for spraying liquids, but for a water spray ask for the Danfoss Type HX nozzle. Our exclusive design produces a precisely controlled flow rate and spray angle. The Type HX nozzles were originally designed to make extra fine atomization and precise control of flow rates wherever required. Minimum operating pressure is 5 bar, but increasingly finer droplets result from higher operating pressure. The HX nozzle emits a finely atomized spray mist suitable for nearly all humidifying, light wetting, and evaporative cooling application. With our technology we can achieve humidification and cooling without wetting. Suitable for use with tap or technical water (VE / Di – water).

Nozzles HX
Many nozzles are satisfactory for spraying liquids, but for a water spray ask for the Danfoss Type HX nozzle. Our exclusive design produces a precisely controlled flow rate and spray angle. The Type HX nozzles were originally designed to make extra fine atomization and precise control of flow rates wherever required. Minimum operating pressure is 5 bar, but increasingly finer droplets result from higher operating pressure. The HX nozzle emits a finely atomized spray mist suitable for nearly all humidifying, light wetting, and evaporative cooling application. With our technology we can achieve humidification and cooling without wetting. Suitable for use with tap or technical water (VE / Di – water).