喷油嘴
Danfoss oil nozzles are engineered for professionals who demand accuracy, reliability, and consistent burner performance. Each nozzle is crafted to deliver a precise fuel spray, ensuring stable combustion and dependable operation across a wide range of heating systems. Produced in durable brass and steel variants - and fully compliant with EN 293 and EN 299 standards - they are built to perform in diverse operating conditions and market requirements. Every Danfoss nozzle undergoes rigorous 100% performance testing to verify spray pattern and capacity, helping installers achieve optimal efficiency and cleaner burning with less soot. When paired with regular system maintenance, Danfoss oil nozzles support lower fuel consumption and long term reliability - making them a smart, sustainable choice for both professionals and end users.
Product types shown: 7

EH/ES
Oil nozzles type EH and ES are designed for domestic high-pressure oil burners operating with kerosene. They are available with 2 different spray angles and sizes from 0.4 to 2.00 USgal/h. The nozzles are equipped with sintered bronze filters. Our existing oil nozzles e.g. 60°S and 80°H can directly be replaced by our new 60°ES – 80°EH.

HFD/HD, SFD/SD
Oil nozzles types HFD/HD and SFD/SD are designed for domestic and commercial high pressure oil burners operating with light orheavy fuel. The steel nozzles are available with hollow or solid spray pattern in 3 different spray angles with capacities from 0.3 to 2.50 USgal/h. The types HFD and SFD have two sintered bronze filters while the types HD and SD only have one filter of sintered bronze or monel mesh.

HR/SR
Oil nozzles types HR and SR are designed for domestic high-pressure oil burners where round-shaped nozzle head are requested. They are available with 3 different spray angles and sizes from 0.3 to 1.00 USgal/h. HR and SR nozzles are equipped with sintered bronze filter and have the same performances as the corresponding sizes of OD-nozzles.

LE
Oil nozzles type LE are special versions of standard nozzles type OD with built-in cut-off valve. In combination with an oil pump with LE-function (e.g. BFP 21 LE) the LE nozzle prevents drop formation when preheating and from oil expansion in the nozzle line at burner stop. Alternatively the LE-function can be obtained by using a preheater with incorporated LE-valve (FPHB-LE) in combination with an OD-nozzle.
LE nozzles are available with 3 spray angles, 2 spray patterns and capacities from 0.40 to 2.0 USgal/h. The nozzles are equipped with sintered bronze filter.
OD B / OD H / OD S
Oil nozzles type OD are designed for domesticand commercial high-pressure oil burners operating with light or heavy fuel. They are available with 4 different spray angles, 3 spray patterns and sizes from 0.20 to 35.0 USgal/h.As to construction and atomizing, the OD nozzle is the basic model for all Danfoss oil nozzles.