Danfoss logo
AV210A - AV210H-product-category

AV210A - AV210H

AV210 is an externally operated valve for use in demanding industrial applications. The valve can operate at very high medium temperatures and viscosities, and is insensitive to dirt particles in the medium; thus, it is often called a “troubleshooter” valve. The valve is available in bronze and stainless steel.

Features and benefits

  • For all fluids and gases
  • Flow range: 0 – 234 m3/ h / 0 – 275 USgal/ min
  • Unpressurized closed (NC) bidirectional versions and unpressurized opened (NO) version closing against the flow direction
  • The valves can be used for rough vacuum
  • Control connection G ⅛
  • Valves comply with Pressure Equipment Directive 2014/68/EU
  • NC version: bi-directional, closing against or closing with the flow direction
  • NO version: always closing against the flow direction