Електричні розширювальні клапани
Electric expansion valves for HVAC-R are used for precise liquid injection into evaporators and accurate refrigerant flow control. In cold room systems, they help regulate refrigerant flow for stable evaporator performance, accurate control, and efficient system operation. This product range is also used outside cold rooms across air conditioning, refrigeration, food retail, chiller, and other HVAC-R applications.
Features and benefits
- Precise liquid injection and accurate refrigerant flow control
- Efficient and reliable operation across a broad set of HVAC-R applications
- Broad refrigerant and capacity coverage across the category, including variants for CO₂-related applications
- Stepper-motor-based regulation is available for precise positioning and optimized control of liquid injection
- Service-friendly and robust PWM-based solutions are available across the AKV family, with high level of tightness and long lifetime focus
- Some ETS valve series (e.g. ETS Colibri®) include built-in sight glass with moisture indicator and corrosion-resistant design features
Product types shown: 11

AKV 10P / AKV 10PS
AKV 10P and AKV10PS are electric operated expansion valves designed for refrigeration plants.
The AKV 10P and AKV 10PS valves are normally controlled by a controller from Danfoss range of ADAP–KOOL® controllers, that ensures a precise liquid injection into evaporators.
The AKV 10P and AKV 10PS valves are supplied as a part program, as follows:
• Separate valve
• Separate coil with terminal box, DIN plug or cable
• Spare parts in the form upper part, orifice and filter
The orifice and piston assemblies are replaceable. The AKV 10P and AKV 10PS valves cover a wide capacity range.
AKV 15 / AKV 20
AKV are electrically operated expansion valves designed for refrigerating plants.
The AKV valves are normally controlled by a controller from Danfoss’ range of ADAP–KOOL® controllers.
The AKV valves are supplied as a component programme, as follows:
• Separate valve
• Separate coil with terminal box or cable
• Spare parts in the form upper part, orifice and filter
Valve capacity is indicated with a number forming part of the type designation. The number represents the size of the orifice of the valve in question. A valve with orifice 3 will for example be designated AKV 15–3. The orifice assembly is replaceable.
ETS 12.5 - ETS 400
ETS is a series of electric expansion valves for precise liquid injection in evaporators for air conditioning and refrigeration applications. The valve piston and linear positioning design is fully balanced, providing bi-flow feature as well as solenoid tight shut-off function in both flow directions.
The valve design uses bi-polar drive providing very precise flow regulation. ETS valves are compatible with electronic control solutions from Danfoss and other manufacturers.
ETS 175L / 250L /400L / 500L
ETS 175L - 250L - 400L - 500L is a series of electric expansion valves for precise liquid injection in to evaporators for air conditioning and refrigeration applications. The valve comes with two piston options, a linear and a S-shaped characteristics. The design is fully balanced, providing bi-flow feature as well as tight shut-off function in both flow directions. The valve design uses bi-polar drive providing very precise flow regulation.
ETS 175L - 250L - 400L - 500L valves are compatible with electronic control solutions from Danfoss and other manufacturers.
ETS 5M
ETS 5M is a compact and lightweight stepper motor driven electric expansion valve with a high level of reliability, and it provides a precise solution for expansion and flow control in a wide range of refrigeration and air conditioning systems.
The portfolio is available with a wide capacity range and is designed for use with fluorinated refrigerants.
ETS 5M can be applied for applications i.e VRF, IT cooling, heat pump, mini chiller, bus/transport application in single/bi-flow operation.
Valve operation is by means of a unipolar/bipolar motor, and as such it is compatible with a number of electronic controllers from Danfoss or third-party vendors. With an EKE100 series superheat controllers and AKS sensor, a superheat accuracy better than ±0.5 K can be obtained.
ETS 5T
ETS 5T is a compact and lightweight stepper motor driven electric expansion valve with a high level of reliability. It provides a precise solution for expansion and flow control.
The portfolio is available with a wide capacity range and is designed specifically for CO 2 systems.
ETS 5T can be applied for VRV, bus A/C, condensing units, cold room, refrigerated cabinets and other CO2 applications.
Valve operation is by means of a uni-polar/bipolar motor, and as such it is compatible with a number of electronic controllers from Danfoss or third-party vendors. With an EKE 100 series superheat controllers and AKS sensor, superheat accuracy better than ± 0.5 K can be obtained.
ETS 6
The range of electric expansion valves are based on many years of experience. ETS 6 secure reliability and provide a precise solution for expansion and flow control in a wide range of refrigeration and air conditioning systems. Compact and lightweight. The current range is available with a wide capacity range and can be used with all common fluorinated refrigerants. Bi-flow operation is also possible for heat pump systems. The valve operation is by means of a uni-polar motor, which can be controlled by a number of controllers from Danfoss or third party vendors. With an EKE 1V and EIM 336 (current drivers) and an AKS sensor, an accuracy better than ± 0.5 K can be obtained.

ETS 8M
ETS 8M — це електричний розширювальний клапан з кроковим двигуном, що забезпечує високий рівень надійності та забезпечує точне рішення для розширення та регулювання потоку в широкому спектрі холодильних систем та систем кондиціонування повітря. Клапан має два варіанти кривої потоку: лінійну та S-подібну.
ETS 8M може застосовуватися для таких застосувань, як модульний чилер та тепловий насос для низької температури навколишнього середовища в одно-/двопотокових режимах.
Керування клапаном здійснюється за допомогою крокового двигуна, і тому він сумісний з низкою електронних контролерів від Danfoss або сторонніх постачальників.
ETS Colibri®
ETS Colibri® is an electric stepper motor valve. The valve has been designed for precise liquid injection into evaporators for air conditioning and refrigeration applications. The valve in-line design includes balanced cage and slider assembly operated by the direct driven motor technology. This ensures solenoid tight shut-off in both flow directions, thus providing smooth operation of the system. The valve incorporates a powerful bi-polar motor which precisely controls flow regulation. ETS Colibri® valves are compatible with electronic control solutions from Danfoss and other manufacturers.