CTM multiejektorlösning
Product types shown: 4

CTM 1 / CTM 2
Liquid Ejector is a part of the CO2 Adaptive Liquid Management (CALM), Danfoss' solution to handle liquid in all types of transcritical CO2 systems in all climates. Due to higher suction pressure, Liquid Ejector, together with Adaptive Liquid Control (ALC), enables lower energy consumption and better utilization of evaporators, resulting in operational savings. Improved system performance results in fewer or smaller compressors and a minimal suction accumulator.
Liquid Ejector is designed for CO2 transcritical systems to pump the CO2 liquid from the low point in the suction accumulator back to the receiver resulting even in 8 bar pressure lift after mixing with gas coming from the gas cooler.
The Liquid Ejector, AK–PC pack controllers, AKCC case controllers, and AK–SM system manager comprise the Danfoss CALM.
CTM 6 Combi
Danfoss Multi Ejector SolutionTM makes CO2 refrigeration systems economically competitive with the HFC systems at all ambient temperatures by improving COP in comparison to standard booster and parallel compressor systems. CO2 systems with Multi Ejector SolutionTM can be installed in any climate delivering lower energy consumption than i.e. R404A. It removes the CO2 equator entirely.
CTM 6 Combi consists of High Pressure and Liquid Ejectors built into one Multi Ejector block. This solution is designed for CO2 transcritical systems to lift gas and liquid from MT suction accumulator and mix it with the gas coming from the gas cooler at medium pressure level.
CTM 6 HP
Danfoss Multi Ejector SolutionTM, consists of a CTM 6 High Pressure valve and an AK-PC 782A controller. This solution makes CO2 refrigeration systems economically competitive with the HFC systems at all ambient temperatures by improving COP in comparison to standard parallel compressor systems. CO2 systems with Multi Ejector SolutionTM can be installed in any climate delivering lower energy consumption than i.e. R404A. It removes the CO2 equator entirely. CTM 6 HP is designed for CO2 systems with parallel compression to lift a part of the gas from MT suction and mix it with the gas coming from the gas cooler at medium pressure level.

CTM 6 LP
Danfoss Multi Ejector SolutionTM, consists of a CTM 6 Low Pressure valve and an AK-PC 782A controller. This solution makes CO2 refrigeration systems economically competitive with the HFC systems at all ambient temperatures by improving COP in comparison to standard booster systems.
CO2 systems with Multi Ejector SolutionTM can be installed in any climate delivering lower energy consumption than i.e. R404A.
CTM 6 LP is designed for CO2 booster systems to lift a part of the gas from MT suction and mix it with the gas coming from the gas cooler at medium pressure level.