Danfoss logo
WVTS-product-category

WVTS

Thermostatic operated water valve type WVTS is suitable for controlling the temperature of a flow of water or neutral brine. WVTS opens on rising sensor temperature and is indirect servo operated thermostatic valve. It is suitable for controlling temperature in industrial applications by regulating the quantity of cooling water or neutral brine that cools down the process. The valves are self-acting, i.e. they operate without the supply of auxiliary energy such as electricity or compressed air. The required temperature is maintained constant without unnecessary use of cooling water in cooling systems. The operating economy and-efficiency are maximized.

Products shown: 0