
Solenoid valve, EV225B, Function: NC, G, 1, 6 m³/h, PTFE
032U380720
Media recommendations: Steam, Approval: UL; CE; UR, Body material: DZR brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Quick selector, Quick selector, EV225B, Quick selector, EV225B, EV225B
032U380720
Product specifications
Characteristic | Value |
|---|---|
| Actuator | B |
| Actuator size | 13.5 mm |
| Actuator size [in] | 0.53 in |
| Actuator system [mm] | 13.5 mm |
| Ambient temperature max. [°C] | 40 °C |
| Ambient temperature max. [°F] | 104 °F |
| Application | Open |
| Approval | CEULUR |
| Body material | DZR brass |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Coil option | Clip-on |
| Coil type | BQ |
| Connection Internal/External | Internal |
| Connection material | DZR brass |
| Connection size [in] | 1 |
| Connection standard | ISO 228-1 |
| Connection type | G |
| Contains batteries | No |
| Cv value [gal/min] | 6.950 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential pressure [bar] [max] | 10.000 bar |
| Differential pressure [bar] [min] | 0.300 bar |
| Differential pressure [psi] [max] | 145.000 psi |
| Differential pressure [psi] [min] | 4.350 psi |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical connection | Spade DIN 43650-A |
| Enclosure rating IP | IP65 |
| Est. time to close, water [ms] | 20 ms |
| Est. time to open, water [ms] | 20 ms |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Fluid Group | 1 |
| Frequency [Hz] | 60 Hz |
| Function | NC |
Characteristic | Value |
|---|---|
| In scope of WEEE | Yes |
| Kv value [m³/h] | 6.000 m³/h |
| Material Description | Valve EV225B 25BD G 1T NC000 BQ110BS |
| Max media viscosity [cSt] | 50 cSt |
| Max. test pressure [bar] | 15.0 bar |
| Max. test pressure [psig] | 217.5 psig |
| Max. Working Pressure [bar] | 10.0 bar |
| Max. Working Pressure [psig] | 145 psig |
| Media recommendations | Steam |
| Media tolerance comments | Slightly aggressive media |
| Medium temperature range [°C] [max] | 185 °C |
| Medium temperature range [°C] [min] | -10 °C |
| Medium temperature range [°F] [max] | 365 °F |
| Medium temperature range [°F] [min] | 14 °F |
| Number of ways | 2/2 |
| Operation | Servo-operated (diaphragm) |
| Orifice size [mm] | 25.00 mm |
| Orifice size fraction [in] | 1 in |
| Packing format | Multi pack |
| Power consumption [W] 60Hz | 13.5 W |
| Product accessories | Solenoid coil accessoriesSolenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EV225B |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 37eed611-ac6e-4afb-8c8d-2fa1dd1fb454 |
| SCIP dossier product name | EV225B - solenoid valve |
| Seal Material | PTFE |
| Serviceable | Solenoid valve spare parts |
| Specification key | EV225B 25BD G 1T NC000 BQ110BS |
| Supply voltage [V] AC | 110 V |
| Supply voltage 60Hz Max [V] | 120 V |
| Supply voltage 60Hz Min [V] | 110 V |
| Type designation | EV225B 25 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.764 Kilogram |
| Net weight | 1.72 Kilogram |
| Volume | 1.302 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428473224 |
| Proposition 65 | Cancer and Reproductive Harm |