Spare part, EV220B SS 18/22 NO, Diaphragm, actuator set
032U0091
Product Type: Spare part, Used for product: EV220B SS 18/22 NO, Type designation: Diaphragm, actuator set, Service kit, Function: NO
032U0091
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Spare part EV220B SS 18/22 NO |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | NO |
| Material Description | Spare part EV220B SS 18/22 NO |
| Media recommendations | Water,Brine,Oil,Air |
| Packing format | Multi pack |
| Parts included | 4 x Screws M6,0 x 10,0 CSDiaphragm assemblyNO-unitO-ring for coil |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Service kit |
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| Seal Material | EPDM |
| Type designation | Diaphragm, actuator set |
| Used for product | EV220B SS 18/22 NO |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 156 Gram |
| Net weight | 144 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.424 Liter |
| EAN/UPC | 5715255303480 |