Angle-seat ext operated valve, AV210C, NPT, 1, PTFE, Function: NO
042N4583
Body material: Stainless steel
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: AV210, AV210, AV210
Product specifications
Characteristic | Value |
---|---|
Body material | Stainless steel |
Closing | Against flow |
Connection Internal/External | Internal |
Connection size [in] | 1 |
Connection type | NPT |
Control head diameter [mm] | 63 mm |
Cv value [gal/min] | 23.100 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Function | NO |
In scope of WEEE and contain batteries | No |
Kv value [m³/h] | 20.000 m³/h |
Material Description | AV210C 25SS N 1T NO000 |
Max. test pressure [bar] | 37.5 bar |
Max. test pressure [psig] | 544.0 psig |
Characteristic | Value |
---|---|
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 363 psig |
Operation | Piston (angle) |
Orifice size [mm] | 25.00 mm |
Packing format | Single pack |
Product accessories | Ext. operat. valve accessories |
Product group | Externally operated valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Angle-seat ext operated valve |
Product Type | AV210C |
Quantity per packing format | 1 pc |
Seal Material | PTFE |
Serviceable | Ext. operat. valve spare parts |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.038 Kilogram |
Net weight | 1.538 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424693039 |