BZ
BZ is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 and 2 Ex environments. The coils are designed to be used with Danfoss solenoid valves.
Features and benefits
- Embedded coils with long lifetime, even under extreme conditions
- High reliability and long lifetime
- Easy mounting and dismounting
- Covering multiple voltages and frequencies