Danfoss logo
BZ-product-category

BZ

BZ is a solenoid coil with ATEX / IECEx approval, applicable for zone 1 and 2 Ex environments. The coils are designed to be used with Danfoss solenoid valves.

Features and benefits

  • Embedded coils with long lifetime, even under extreme conditions
  • High reliability and long lifetime
  • Easy mounting and dismounting
  • Covering multiple voltages and frequencies