Danfoss logo
BV-product-category

BV

BV is a solenoid coil with ATEX EX zone 2 approval. The coils are designed to be used with Danfoss solenoid valves.

Features and benefits

  • Embedded coils with long lifetime even under extreme conditions
  • Available with a 3–core cable
  • Safe mounting with screw-on system
  • Standard coils from 24 V to 240 V AC
  • Standard coils dimensioned to Maximum Operating Pressure Differential (MOPD) up to 21 bar for AC