Danfoss logo
BJ / BX / BT / BU-product-category

BJ / BX / BT / BU

BJ and BX are a series of coils with UL approval.The coils are designed to be used with Danfosselectric expansion and solenoid valves.BT and BU are dual-voltage versions with ULapproval, designed to be used with Danfoss solenoid valves.

Features and benefits

  • High reliability and long lifetime
  • Easy mounting and dismounting
  • UL approved coil range
  • Covering standard voltage and frequency
  • Two electrical connection versions