Cable temperature sensors
Products shown: 8
AKS 11
Danfoss AKS 11 Pt1000 temperature sensor: Color-coded for easy installation and troubleshooting, ensuring reliability and precision in HVAC/R. The Danfoss AKS 11 Pt1000 temperature sensor is designed with color-coded options—Blue, Red, Purple, Green, Orange—facilitating effortless installation and troubleshooting. Continuing the Danfoss tradition of reliability, robustness, accuracy, and rapid response times, this sensor introduces new features to simplify the work of designers and installers. Utilizing PTC elements, the AKS temperature sensors guarantee high accuracy, specifically tailored for HVAC/R applications.
AKS 12
Danfoss AKS 12 Pt 1000 temperature sensor. The sensor can be used for temperature logging on monitoring in conjunction with EKC controllers in the following areas: Refrigeration; Air conditioning; Heating The sensor comes adjusted and complies with the requirements to tolerance in EN 60751, class B.
EKS 111
EKS 111 PTC temperature sensor. The sensor can be used for measuring air temperatures in the following areas: Refrigeration; Air conditioning; Heating PTC characteristic matches controllers types EKC 101, EKC 201, EKC 301, CC and AK. The sensor may not be used for food safety logs or regulation of superheat.