Test valve, MBV 5000
061B7053
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Switches, Spare Parts and Accessories for Pressure Transmitters
Product specifications
Characteristic | Value |
---|---|
Ambient temperature range [°C] [max] | 120 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 248 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval | EACRoHS |
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Further information | Stainless steel |
In scope of WEEE and contain batteries | No |
Material Description | MBV 5000 Test Valve |
MiniMess included | Yes |
Number of inputs [pc] | 1 pc |
Number of outputs [pc] | 2 pc |
Output connection type | Flange |
Packing format | Multi pack |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Characteristic | Value |
---|---|
Pressure Male/Female | Female |
Pressure range (Pi) [bar] [max] | 120 bar |
Pressure range (Pi) [bar] [min] | 0 bar |
Pressure range (Pi) [bar] oil [max] | 180 bar |
Pressure range (Pi) [bar] oil [min] | 0 bar |
Pressure thread conn standard | ISO 228-1 |
Product group | Shut-off and regulating valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Test valve |
Product Type | MBV 5000 |
Pulse-snubber | No |
Quantity per packing format | 4 pc |
REACH Candidate List substances | No |
Specification key | MBV5000-2211S |
Test function | Separate |
Test pressure connection size | 16 x 2 |
Test pressure connection type | M |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.253 Kilogram |
Net weight | 2.14 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.043 Liter |
EAN | 5702428520508 |