Danfoss logo
RT-product-category

RT

RT pressure switches incorporate a pressure controlled, single-pole change over switch where the contact position depends on the pressure in the connection port and the set value. The RT series consists of pressure switches, differential pressure switches and pressure switches for neutral zone regulation, all for general use within the industrial and marine segments. The series also covers safety pressure switches dedicated for steam boiler plants. For installations in which operation is particularly critical from safety and economic points of view, the use of fail-safe pressure switches is recommended. The use of gold-plated contacts is also recommended in such installations, provided operation involves only a few switching cycles or signal currents and voltages.

Features and benefits

  • Simple design
  • High accuracy
  • High repeatability
  • Long operation lifetime
  • Available with all major marine approvals
  • Safety Integrity Level: SIL 2 according to IEC 61508