Pressure transmitter, MBS 8250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.94 psi
064G1130
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Bayonet, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 8250-3416-C6GB04-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 8200 / MBS 8250
Product specifications
Characteristic | Value |
---|---|
- common | Pin 1 |
+ output | Pin 3 |
+ supply | Pin 2 |
Accuracy @ ref. temp. ±FS [%] | 0.50 % |
Accuracy, max. [±FS%] | 1.00 % |
Accuracy, typical [±FS%] | 0.5 % |
Ambient temperature range [°C] [max] | 105 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 221 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | cURus |
CE evaluated | Yes |
China RoHS compliance | Yes |
Compensated temp. range [°C] [max] | 100 °C |
Compensated temp. range [°C] [min] | -20 °C |
Compensated temp. range [°F] [max] | 212 °F |
Compensated temp. range [°F] [min] | 32 °F |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical conn. comments | Integrated |
Electrical conn. Male/Female | Male |
Electrical connection | Bayonet |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Fault Monitoring Demand | No |
Flush diaphragm | No |
In scope of WEEE and contain batteries | No |
Intrinsically safe | No |
Material Description | DELETED Sensor MBS 8250-3416-C6GB04-1 |
Medium temperature range [°C] [max] | 125 °C |
Medium temperature range [°C] [min] | -20 °C |
Medium temperature range [°F] [max] | 257 °F |
Medium temperature range [°F] [min] | -4 °F |
Non-linearity BFSL [±FS%] | 0.20 % |
Characteristic | Value |
---|---|
Output signal | Ratio metric |
Overload pressure max. [bar] | 1400.0 bar |
Overload pressure max. [psi] | 20305 psi |
Packing format | Multi pack |
Pressure connection HEX [mm] | 22.0 mm |
Pressure connection size | 1/4 |
Pressure connection standard | DIN 3852-E |
Pressure connection type | G |
Pressure Male/Female | Male |
Pressure range [bar] [max] | 250.00 bar |
Pressure range [bar] [min] | 0.00 bar |
Pressure range [psi] [max] | 3625.94 psi |
Pressure range [psi] [min] | 0.00 psi |
Pressure reference | Gauge (relative) |
Product group | Sensors |
Product line | Sensing Solutions |
Product name | Pressure transmitter |
Product Type | MBS 8250 |
Pulse-snubber | Yes |
Quantity per packing format | 24 pc |
Ratiometric of Vsupply [%] [max] | 90.0 % |
Ratiometric of Vsupply [%] [min] | 10.0 % |
Reference temperature [°C] | 25 °C |
Reference temperature [°F] | 77 °F |
Response time max. [ms] | 1 ms |
Specification key | MBS 8250-3416-C6GB04-1 |
Supply voltage [V] DC [max] | 6 V |
Supply voltage [V] DC [max] | 5.50 V |
Supply voltage [V] DC [min] | 5 V |
Supply voltage [V] DC [min] | 4.50 V |
TEB inside CTR ±FS [%] | 1.00 % |
Thermal shift HTR ±FS/10 K [%] | 0.20 % |
Thermal shift LTR ±FS/10 K [%] | 0.20 % |
UK RoHS compliance | Yes |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.066 Kilogram |
Net weight | 0.06 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.086 Liter |
EAN | 5702428842976 |