Danfoss logo
Pressure Transmitter_C7

Pressure transmitter, MBS 1250, 0.00 bar - 10.00 bar, 0.00 psi - 145.00 psi

063G2038

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: NPTF, Pressure connection size: 1/8-27, Specification key: MBS 1250-2011-C7AF02
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MBS 1200 / MBS 1250

Product specifications

Characteristic
Value
- commonPin B
+ supplyPin A
Accuracy, typical [±FS%]0.5 %
Ambient temperature range [°C] [max]100 °C
Ambient temperature range [°C] [min]-40 °C
Ambient temperature range [°F] [max]257 °F
Ambient temperature range [°F] [min]-40 °F
Burst pressure [bar]400.0 bar
Burst pressure [psig]5800 psig
China RoHS complianceYes
Compensated temp. range [°C] [max]125 °C
Compensated temp. range [°C] [min]-40 °C
Compensated temp. range [°F] [max]257 °F
Compensated temp. range [°F] [min]-40 °F
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. commentsSn coated
Electrical conn. Male/FemaleMale
Electrical connectionDeutsch
Electrical connection size3 pin
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
In scope of WEEE and contain batteriesNo
Material DescriptionDELETED SENSOR MBS 1250-2011-C7AF02
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]257 °F
Medium temperature range [°F] [min]-40 °F
Characteristic
Value
Output signalCurrent
Output signal [mA] [max]20 mA
Output signal [mA] [min]4 mA
Overload pressure max. [bar]30.0 bar
Overload pressure max. [psig]435 psig
Packing formatMulti pack
Pressure connection HEX [mm]22.0 mm
Pressure connection size1/8-27
Pressure connection standardANSI/ASME B1.20.3
Pressure connection typeNPTF
Pressure Male/FemaleMale
Pressure range [bar] [max]10.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]145.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeMBS 1250
Pulse-snubberYes
Quantity per packing format48 pc
REACH Candidate List substancesNo
Response time max. [ms]1 ms
Specification keyMBS 1250-2011-C7AF02
Supply voltage [V] DC [max]30 V
Supply voltage [V] DC [min]8 V
UK RoHS complianceYes

General specifications

Characteristic
Value
Gross weight0.072 Kilogram
Net weight0.058 Kilogram
Characteristic
Value
Volume0.1 Liter
EAN5702428910354