Danfoss logo
MEP-product-category

MEP

MEP 2200 and MEP 2250 are designed for mobile hydraulic applications and feature dual outputs. The first output is a switch with 1% FS hysteresis and a 1 ms time constant. The second output provides an analogue signal, either ratiometric or absolute voltage. MEP 2600 and MEP 2650 cater to mobile hydraulic, industrial hydraulic, and air compressor applications with a single switch output that has adjustable hysteresis between 1 – 8% FS and a time constant ranging from 8 – 512 ms, including immunity to VFD. Both series come in two versions: MEP 2200 and MEP 2600 without an integrated pulse-snubber, and MEP 2250 and MEP 2650 with integrated pulse-snubber,. The pulse-snubber enhances protection against cavitations and liquid hammer, while the design ensures vibration stability and robustness. These switches also offer a high level of EMI protection to satisfy most requirements

Features and benefits

  • Designed for use in severe OEM applications
  • Excellent long term stability with zero drift
  • No leakages due to fully welded design
  • Wetted parts made of stainless steel
  • For medium and ambient temperatures up to 125 °C
  • Dual output versions with switch function and an analogue output signal:
  • Switch versions with customized hysteresis and time constant
  • A wide range of pressure and electrical connections
  • EMC protection up to 100 V/m
  • Thermal overload protected