Danfoss logo

Product types shown: 4

  • DST P10B category image

    DST P10B

    The DST 10B OEM pressure transmitter is designed for use in industrial applications like Booster Pumps and Air Compressors. Danfoss DST P10B is developed to comply with CANopen. It is a cost effective way to control complex machines and make also replacements cost efficient while offering additional benefits such as diagnostic and communication. The DST P10B is available in the pressure range 4 to 40 bar. The measuring element is made of stainless steel and covers a media temperature range of -40 to 100 °C.

  • DST P140 category image

    DST P140

    The Danfoss Sensor Technology (DST) P140 is designed for use in industrial applications like Booster Pumps and Air Compressors. Drawn from over 30 years of experience with MEMS technology, the DST P140 offers outstanding performance in a compact and durable stainless-steel package. Running a powerful ARM-based microcontroller, the DST P140 offers diagnostic features and performance features at a competitive level.

  • MBS 1700 category image

    MBS 1700

    The compact pressure transmitters MBS 1700 and MBS 1750 are designed for use as a general purpose transmitter, and offers a reliable pressure measurement, even under harsh environmental conditions. The version MBS 1750 with integrated pulsesnubber is designed for use in applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions. Excellent vibration stability, robust construction, and a high degree of EMC / EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.

  • MBS 3000 category image

    MBS 3000

    The compact pressure transmitter, type MBS 3000, is designed for use in industrial and hydraulic applications, and offers a reliable pressure measurement, even under harsh environmental conditions. The compact heavy duty pressure transmitter MBS 3050 with integrated pulse-snubber is designed for use in hydraulic applications with severe medium influences like cavitation, liquid hammer or pressure peaks and offers a reliable pressure measurement, even under harsh environmental conditions. The flexible pressure transmitter programme covers different output signals, absolute or gauge (relative) versions, measuring ranges from 0 – 1 to 0 – 600 bar. A wide range of pressure and electrical connections areavailable. Excellent vibration stability, robust construction, and a high degree of EMC/EMI protection equip the pressure transmitter to meet the most stringent industrial requirements.