Rotary position sensors
Danfoss DST X510 and DST X520 rotary position sensors are designed for use in mobile hydraulic applications, such as agricultural, construction, and material-handling machines.
DST X510 and X520 series, rotary position sensors
Danfoss DST X510 and DST X520 rotary position sensors are designed for use in mobile hydraulic applications, such as agricultural, construction, and material-handling machines.
View the 3D models:
Danfoss DST X510 and DST X520 series uses contactless Hall technology with measurement ranges up to 360°.
All sensors are designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility, and come with both Ratiometric, CANopen and SAE J1939 output.
Single and redundant sensor types are available, making the complete portfolio suitable for safety-critical applications.
DST X510 sensors comes with shaft and DST X520 sensors comes without shaft, and are E1 approved.
Product Highlights
- Contactless Hall technology for almost infinite sensor life time
Electrical connections: DEUTSCH 6P DT04-6P
Single or Redundant ranges up to 360° (±180°)
Output: Ratiometric, CANopen and SAE J1939
Linearity: < ± 0.5% FS
Resolution and speed of rotation:
- 12 bit (analog)
- 14 bit (CANopen/SAE J1939)
- 120 rpm max.
IP protection level IP67 – IP69K with female mating connector
Operating temperature from -40 °C to 85°C
Vibrations: 20g - 10 Hz … 2000 Hz
Conformity
CE
RoHS
E1
Product types shown: 3

DST X510
The Danfoss DST X510 rotary position sensors with shaft are designed for use in mobile hydraulic applications. Danfoss DST X510 series uses contactless Hall technology with measurement ranges up to 360°. The Sensors are designed for o-higway applications and resistant to shock and vibrations and with high electromagnetic compatibility. They are E1 approved for onhighway applications. They comes with either analogue, CANopen or SAE J1939 output. Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.

DST X520
The Danfoss DST X520 rotary position sensors without shaft are designed for use in mobile hydraulic applications. Danfoss DST X520 series uses contactless Hall technology with measurement ranges up to 360°. The Sensors designed for off-highway applications and resistant to shock and vibrations and with high electromagnetic compatibility. They are E1 approved for on-highway applications. They comes with either analogue, CANopen or SAE J1939 output. Single and redundant sensor types are available, making the complete portfolio suitable for safetycritical applications.