Danfoss logo
Inclination position sensors-product-category

Inclination position sensors

Danfoss program of inclinometer sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

Full program of inclination sensors for mobile hydraulic applications

Danfoss program of inclinometer sensors are developed to ensure a robust and high-performance solution for applications such as agricultural- and construction machines, as well as material handling equipments. These sensors are typically used in safety applications in order to keep the inclination of a machine, or just a part of it, a safety zone for working people, under control.

View the 3D models:

 

Danfoss DST X710, X720 and X730 series uses contactless MEMS technology with measurement ranges up to 360°.

They are available in both single and redundant versions, making the complete portfolio suitable for safety-critical applications.

 

Features and benefits

  • MEMS technology for almost infinite sensor life time

  • Single or Redundant ranges up to 360° (±180°)

  • Electrical connector: AMP Superseal 6P 282108-1 or M12

  • Output: CANopen/ SAE J1939 (DST X710 Ratiometric 0.5-4.5V)

  • Linearity: < ± 0.15% FS

  • Resolution: 0.01°

  • Operating temperature from -40°C to +85°C

  • IP protection level IP67 – IP69K with female mating connector

  • Vibrations:20g - 10 Hz … 2000 Hz

  • Shock: Pulse on 3 axes; 50g 11 ms

 

Conformity

  • CE

  • RoHS

Products shown: 3