Tandem scroll compressor, SZ200-4
SZ200-4
Refrigerants: R407C; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SZ
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| Brand technique | Tandem scroll compressor |
| Capacity control | Fixed speed |
| CE evaluated | Yes |
| Colour | Blue |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Configuration code | Tandem |
| Connection type | Brazed |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | SZ200-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection height [mm] | 312 mm |
| Discharge connection pipe size [in] | 1-1/8 in |
| Discharge connection size [in] | 1-1/8 in |
| Drawing number | 8552021f |
| Economizer | No |
| Factory HP [bar] | 33 bar |
| Factory LP [bar] | 25 bar |
| Family | SZ |
| Fitting standard | ODF |
| Frequency [Hz] | 50/60 |
| Gauge port HP | Schrader |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
| High value of nominal voltage at 50Hz [V] | 415 V |
| High value of nominal voltage at 60Hz [V] | 460 V |
| High value of voltage range at 50Hz [V] | 457 V |
| High value of voltage range at 60Hz [V] | 506 V |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Length [mm] | 432 mm |
| Low value of nominal voltage at 50Hz [V] | 380 V |
| Low value of nominal voltage at 60Hz [V] | 460 V |
| Low value of voltage range at 50Hz [V] | 342 V |
| Low value of voltage range at 60Hz [V] | 414 V |
| LRA | 98 + 98 A |
| Material Description | COMP PERFORMER TANDEM |
| Maximum Operating Current [MOC] | 18 + 18 A |
| MCC | 19 + 19 A |
| Model number | SZ200-4 |
Characteristic | Value |
|---|---|
| Motor protection | Internal overload protector |
| Mounting torque [Nm] | 0.00 N-m |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 6.50 L |
| Oil equalization | Interconnected |
| Oil equalization torque [Nm] | 48 N-m |
| Oil reference | 160SZ |
| Oil type | POE |
| Packaging weight [Kg] | 170 kg |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw 4.8 mm |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor SZ |
| Product Type | SZ200 |
| Refrigerant charge [kg] [Max] | 10.00 kg |
| Refrigerants | R134aR407C |
| RLA | 13.6 + 13.6 A |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| Segment usage | Air conditioning |
| Shipped instructions | Installation instructions |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 166 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-5/8 in |
| Suction connection size [in] | 1-5/8 in |
| Swept volume [cm3] | 254.40 cm³ |
| Technology | Scroll |
| Test dif [bar] [Max] | 24 bar |
| Test HP [bar] [Max] | 32.0 bar |
| Test LP [bar] [Max] | 25.0 bar |
| Torque earth [Nm] | 2.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 532.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Width [mm] | 757.00 mm |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 1.48 + 1.48 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 180 Kilogram |
| Net weight | 155 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 270.121 Liter |