Tandem scroll compressor, SH300-3CAM
SH600-3CAM
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 208-230/3/60 |
Description | SH300-3 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | SH |
In scope of WEEE and contain batteries | No |
Material Description | COMPR TANDEM SCROLL SH300-3CAM |
Model number | SH300-3CAM |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SH |
Product Type | SH600 |
Refrigerants | R410A |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 211.693 Kilogram |
Characteristic | Value |
---|---|
Net weight | 190.524 Kilogram |