Compressor, HGX34P/380-4S
QC16065-B0
MOT.COMPR. - HGX34P/380-4 S
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | MOT.COMPR. - HGX34P/380-4 S |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Compressor |
In scope of WEEE and contain batteries | No |
Material Description | MOT.COMPR. - HGX34P/380-4 S |
Characteristic | Value |
---|---|
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Compressor |
Product Type | HGX34P/380-4S |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 96.6 Kilogram |
Net weight | 96.6 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162728451 |