Warranty & Service
PROTO.976
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Contains Gas |
In scope of WEEE and contain batteries | No |
Material Description | EvoFlat Reno 2.0 |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Subsystems |
Product Type | Warranty & Service |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15 Kilogram |
Net weight | 12 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162599259 |