
Scroll compressor, PCH065
CNCC SMP-PCH065
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Scroll compressor |
| Capacity control | Fixed speed |
| Compressor power supply [V] | 380-415/3/50 460/3/60 |
| Contains batteries | No |
| Description | PCH065 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Compressor |
| In scope of WEEE | No |
| Material Description | COMPRESSOOR PCH065 SAMPLE |
| Model number | PCH065 |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Packing format | Industrial pack |
Characteristic | Value |
|---|---|
| Packing quantity | 6 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor sample |
| Product Type | Sample |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R410A |
| SCIP dossier no. | 93a1729e-411b-49a8-b88a-45d48470b899 |
| Segment usage | Air conditioning |
| Swept volume [cm3] | 276.20 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 55 Kilogram |
| Net weight | 54 Kilogram |
| Volume | 590.625 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162729816 |
| Proposition 65 | Cancer and Reproductive Harm |