R1234ze-R515B LABELS
199K0003
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | R1234ze-R515B LABELS |
| Product group | Aftermarket Parts and Services |
| Product line | Danfoss Turbocor |
Characteristic | Value |
|---|---|
| Product name | Aftermarket Parts |
| Product Series | TG High Lift SeriesTG Series |
| Product Type | Spare Parts and Accessories - General |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.008 Kilogram |