TGH285JHA2Z010X0XXS488
199B2403
Model code: TGH285JHA2Z010X0XXS488
COMPRESSOR TGH285JHA2Z010X0XXS488
Turbocor® - TGH
TG High Lift Series 285 Aero Config
Major Revision J 400V/50Hz
Active Cooling Application
Mains Plate 2.48 in
No I/O Board and No Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.5.0 TTS/TGS/TTH/TGH (S488)
Turbocor® - TGH
TG High Lift Series 285 Aero Config
Major Revision J 400V/50Hz
Active Cooling Application
Mains Plate 2.48 in
No I/O Board and No Cable
New Compressor
TLH Factory (CE Rated)
Gen Covers/Plate - EN/FR/CH
No CPN (Standard)
No accessories
DTC SW 4.5.0 TTS/TGS/TTH/TGH (S488)
199B2403
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories Configuration | 0 | No accessories |
| Application | A | Active Cooling Application |
| Build | 0 | New Compressor |
| Calc. Gross Weight [KG ] | 220 | 220 |
| Calc. Gross Weight [LB ] | 483 | 483 |
| Calc. Net Weight [KG ] | 208 | 208 |
| Calc. Net Weight [LB ] | 458 | 458 |
| Compressor Capacity | 285 | 285 Aero Config |
| Customer Engraved Nameplate | X | No CPN (Standard) |
| Customer Number (Cust Config) | 0099999999 | 0099999999 |
| Customer Number (Engrave) | 0099999999 | 0099999999 |
| Customer Number (SW REV) | 0099999999 | 0099999999 |
| Customer Spec Configuration | 0 | Gen Covers/Plate - EN/FR/CH |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 37 | 37 |
| Factory | 1 | TLH Factory (CE Rated) |
| HELP CHAR | S488 | |
| I/O Board Option | Z | No I/O Board and No Cable |
| Local AMMD KEY | DTC_00001 | Turbocor Tallahassee |
| Mains Plate Size | 2 | Mains Plate 2.48 in |
| Major Revision | J | Major Revision J |
| Material Description | TGH285JHA2Z010X0XXS488 |
Characteristic | Value | Description |
|---|---|---|
| Material Number | TGH_SER | TGH_SER |
| MES Routing Key | TTH375 | TTH375 TGH285 Routing |
| Modelcode01 | TGH285JHA2Z010X0XXS488 | |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | A74 | A74 |
| Product group | Configurable Products & Variants | |
| Product Group | A44 | A44 |
| Product line | Danfoss Turbocor | |
| Product Series | TGH | TG High Lift Series |
| Product Type | TGH_SER | |
| Product View (Default) | Global (Standard) | |
| Product View (Ref) | NO_VIEW | NO_VIEW |
| Product View (Switch) | GLBL | Global (Standard) |
| Reserve A | X | Reserved |
| Reserve B | X | X |
| Software | S488 | 2026/03 Release (Default) |
| Software Version | S488 | S488 |
| Sold-to party | 0007379832 | 0007379832 |
| STAT GROUP | 16590 | 16590 |
| Typecode Part 1 | TGH285JHA2Z010X0XXS488 | |
| VC Revision | 01 | 01 |
| Voltage Code | H | 400V/50Hz |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 220 Kilogram |
| Net weight | 208 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 662.763 Liter |