Spare part, PMLX, Pilot/Manometer connectors
192H3850
Product Type: Spare part, Used for product: PMLX, Type designation: Pilot/Manometer connectors
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 088L0144
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | Solder and welding connection - PMLX |
Packing format | Multi pack |
Product group | Spare parts, discont. products |
Characteristic | Value |
---|---|
Product line | Industrial Refrigeration |
Product name | Mechanical connector |
Product Type | Spare part |
Quantity per packing format | 70 pc |
Type designation | Pilot/Manometer connectors |
UK RoHS compliance | Out of scope |
Used for product | PMLX |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.053 Kilogram |
Net weight | 0.053 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.065 Liter |
EAN | 5702428197281 |