Oil level regulator, ERM
191U009010
Oil level regulator, Product Type: ERM
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | Eletronic Oil Level Regulator ERM6-0-BC |
Packing format | Single pack |
Product group | Oil level regulators |
Characteristic | Value |
---|---|
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Oil level regulator |
Product Type | ERM |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.65 Kilogram |
Net weight | 1.5 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162484012 |