Small stations spare parts
183B0519
Clips and O-ring set
Product specifications
Characteristic | Value |
|---|---|
| Description | Clips and O-ring set |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Clips set 5 pcs./size EvoFlat 4.0 |
Characteristic | Value |
|---|---|
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Small stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1100 Gram |
| Net weight | 8 Gram |
Characteristic | Value |
|---|---|
| Volume | 2.617 Liter |
| EAN/UPC | 5702424600563 |