Flat stations spare parts
183B0514
SAC flow activator incl. screws and gaskets
183B0514
Product specifications
Characteristic | Value |
|---|---|
| Description | SAC flow activator incl. screws and gaskets |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Flow activator with screws and gaskets |
Characteristic | Value |
|---|---|
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | Flat stations spare parts |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1450 Gram |
| Net weight | 380 Gram |
Characteristic | Value |
|---|---|
| Volume | 5.264 Liter |