Pump for Chemical liquids, PAHT 50
180B1055
Flow [gpm] [Max]: 21.7, Flow [l/min] [Max]: 83.7, Outlet pressure [barg] [Max]: 80, Outlet pressure [psig] [Max]: 1160, Speed [rpm] [Max]: 1800, Speed continuous [rpm] [Min]: 1000
180B1055
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [max] | 50 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Ambient temperature [°F] [max] | 122 °F |
| Ambient temperature [°F] [min] | 32 °F |
| Body material | AISI 316 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Displacement [cm³/rev] | 50.00 cm³/rev |
| Displacement [in³/rev] | 3.05 in³/rev |
| Drain connection size (metric) | M6 |
| Drain connection standard | Metric |
| Drain connection type | Thread |
| EU RoHS compliance | Out of scope |
| Flow [gpm] [Max] | 21.700 gal/min |
| Flow [gpm] [Min] | 7.400 gal/min |
| Flow [l/min] [Max] | 83.70 l/min |
| Flow [l/min] [Min] | 28.60 l/min |
| Inlet connection size [in] | 1 1/2 in |
| Inlet connection standard | BSPP |
| Inlet connection type | Thread |
| Inlet pressure [barg] [Max] | 6.0 barg |
| Inlet pressure [barg] [Min] | 0.0 barg |
| Inlet pressure [psig] [Max] | 87.0 psig |
| Inlet pressure [psig] [Min] | 0.0 psig |
| Inlet pressure peak [barg] [Max] | 20 barg |
| Inlet pressure peak [psig] [Max] | 290 psig |
Characteristic | Value |
|---|---|
| Material Description | PAHT I 50/1800 01 B53A |
| Media temperature [°C] [Max] | 50 °C |
| Media temperature [°C] [Min] | 2 °C |
| Media temperature [°F] [Max] | 122 °F |
| Media temperature [°F] [Min] | 37 °F |
| Outlet connection size [in] | 1 |
| Outlet connection standard | BSPP |
| Outlet connection type | Thread |
| Outlet pressure [barg] [Max] | 80 barg |
| Outlet pressure [barg] [Min] | 30 barg |
| Outlet pressure [psig] [Max] | 1160 psig |
| Outlet pressure [psig] [Min] | 435 psig |
| Outside dimensions of packaging LxWxH [in] | 14,9x11,8x11,8 |
| Outside dimensions of packaging LxWxH [mm] | 380x300x300 |
| Product description | Pump for Chemical liquids |
| Product group | Pump |
| Product line | High-Pressure Pumps |
| Product Type | PAHT 50-90 |
| Seal Material | EPDM |
| Serviceable | Yes |
| Sound pressure level [dB(A)] | 80 dBA |
| Speed [rpm] [Max] | 1800 rpm |
| Speed [rpm] [Min] | 700 rpm |
| Speed continuous [rpm] [Min] | 1000 rpm |
| Type designation | PAHT 50 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 35.686 Kilogram |
| Net weight | 35.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.131 Liter |
| EAN/UPC | 5715255259282 |