Miscellaneous, Miscellaneous
15619800
TB Assy
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | TB Assy |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Miscellaneous |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | TB Assy |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Miscellaneous |
Product Type | Miscellaneous |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.152 Kilogram |
Net weight | 0.15 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424681463 |