Pilot operated servo valve, ICS 25-20-M
148X1174
Product Type: ICS 25-20-M, Connection size [in]: 7/8 in, Connection type: Soldering, Connection standard: ASME B 16.22, 58.0 psig - 319.0 psig
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 7/8 in |
Connection standard | ASME B 16.22 |
Connection type | Soldering |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 25-20 -M, 7/8" ODS , CVE-L w/ICA |
Packing format | Single pack |
Port size (Nominal) [in] | 7/8 in |
Characteristic | Value |
---|---|
Pressure range [psig] Pe [max] | 319.0 psig |
Pressure range [psig] Pe [min] | 58.0 psig |
Product description | Electronic control. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 25-20-M |
Quantity per packing format | 1 pc |
Top cover | 1 function module |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.545 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428994798 |