Pilot operated servo valve, ICS 25-5-M
148X1147
Product Type: ICS 25-5-M, Connection size [in]: 1 in, Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 in |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 25-5 -M, 1" BW , CVE-L w/ICAD |
Packing format | Single pack |
Characteristic | Value |
---|---|
Port size (Nominal) [in] | 1 in |
Product description | Electronic control. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 25-5-M |
Quantity per packing format | 1 pc |
Top cover | 1 function module |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.007 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428993678 |