Danfoss logo
ICS Pilot operated servo valvs and Pilot valves

Pilot operated servo valve, ICS 25-5-M

148X1145

Product Type: ICS 25-5-M, Connection size [in]: 1 in, Connection type: NPT
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection Internal/ExternalInternal
Connection size [in]1 in
Connection typeNPT
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceOut of scope
In scope of WEEE and contain batteriesNo
Material DescriptionICS 25-5 -M, 1" FPT , CVE-L w/ICAD
Packing formatSingle pack
Characteristic
Value
Port size (Nominal) [in]1 in
Product descriptionElectronic control. regulator
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product namePilot operated servo valve
Product TypeICS 25-5-M
Quantity per packing format1 pc
Top cover1 function module
UK RoHS complianceOut of scope

General specifications

Characteristic
Value
Gross weight6.26 Kilogram
Net weight0.007 Kilogram
Characteristic
Value
Volume0.777 Liter
EAN5702428993661