Pilot operated servo valve, ICS 25-10-BL
148X1063
Product Type: ICS 25-10-BL, Connection size [in]: 1 1/4 in, Connection type: Butt weld, Connection standard: ASME B 36.10M SCHEDULE 80
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | ICS 25-10-BL, 1-1/4" BW, 0 to 102 PS |
Packing format | Single pack |
Port size (Nominal) [in] | 1 1/4 in |
Pressure range [psig] Pe [max] | 102.0 psig |
Characteristic | Value |
---|---|
Product description | Differential press. regulator |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Pilot operated servo valve |
Product Type | ICS 25-10-BL |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Top cover | 3 function modules |
UK RoHS compliance | Out of scope |
US label additional text | w/electric wide-opening |
Used for product | Dual Pressure Regulator |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.46 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN | 5702428987622 |