Check valve, CHV 32
148X1016
Connection size [mm]: 32, Connection type: Socket, Direction: Straightway
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection size [in] | 1 1/4 in |
Connection size [mm] | 32 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Socket |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | CHV-X 32, 1-1/4" SOC Straight Check |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product description | Check Valve |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Check valve |
Product Type | CHV 32 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.029 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
Characteristic | Value |
---|---|
EAN | 5702428960380 |
Proposition 65 | Cancer and Reproductive Harm |