Strainer, FIA 150
148X0362
Connection material: Steel, Weave fineness [µm]: 250
Product specifications
Characteristic | Value |
---|---|
Connection material | Steel |
Connection size [in] | 6 in |
Connection standard | ASME B 36.10 SCHEDULE 40 |
Connection type | Butt weld |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Filter version | Standard version |
In scope of WEEE and contain batteries | No |
Material Description | FIA 150, 6" BW STRAIGHT, 250 MICRON |
Packing format | Single pack |
Characteristic | Value |
---|---|
Product description | Filter with element |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Product Type | FIA 150 |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Weave fineness [Mesh] | 72 Mesh |
Weave fineness [µm] | 250 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 75 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 0.777 Liter |
Characteristic | Value |
---|---|
EAN | 5702428823463 |
Proposition 65 | Cancer and Reproductive Harm |