
Strainer, FIA 32
148X0103
Connection type: Socket weld, Connection size [in]: 1 1/4 in, Weave fineness [µm]: 250
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 1 1/4 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Standard Version |
Characteristic | Value |
|---|---|
| Material Description | FIA 32 Strainer ANG,1-1/4 SW, 250my |
| Packing format | Single pack |
| Product description | Filter with element |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Strainer |
| Product Type | FIA 32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Weave fineness [Mesh] | 72 Mesh |
| Weave fineness [µm] | 250 µm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.48 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 5.372 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428487740 |
| Proposition 65 | Cancer and Reproductive Harm |