
Strainer, FIA 25
148X0100
Connection type: Butt weld, Connection size [in]: 1 in, Weave fineness [µm]: 250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FIA
148X0100
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 1 in |
| Connection standard | ASME B 36.10M SCHEDULE 80 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Standard Version |
Characteristic | Value |
|---|---|
| Material Description | FIA 25 1" BW Angle 250 micron |
| Packing format | Single pack |
| Product description | Filter with element |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Strainer |
| Product Type | FIA 25 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Weave fineness [Mesh] | 72 Mesh |
| Weave fineness [µm] | 250 µm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.22 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428486552 |
| Proposition 65 | Cancer and Reproductive Harm |